ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 2IK6GN-AW2U / 2GN3SA 6 W (1/125 HP) Induction Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $180.00
|
![]() 2IK6GN-AW2U / 2GN3.6SA 6 W (1/125 HP) Induction Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $180.00
|
![]() 2IK6GN-AW2U / 2GN5SA 6 W (1/125 HP) Induction Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $180.00
|
![]() 2IK6GN-AW2U / 2GN6SA 6 W (1/125 HP) Induction Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $180.00
|
![]() 2IK6GN-AW2U / 2GN7.5SA 6 W (1/125 HP) Induction Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $180.00
|
|||||
Frame Size | - 2.36 in | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.178 A [110 VAC] 0.182 A [115 VAC] | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Output Shaft | - Imperial | |||||||||
Output Shaft Diameter | - 5/16 in. | |||||||||
Type | - Lead Wire | |||||||||
Rated Torque | - 0.88 lb-in | - 1.06 lb-in | - 1.5 lb-in | - 1.77 lb-in | - 2.2 lb-in | |||||
Rated Speed (rpm) | - 600 | - 500 | - 360 | - 300 | - 240 | |||||
Permissible Load Inertia | - 3.06 oz-in² | - 4.41 oz-in² | - 8.50 oz-in² | - 12.24 oz-in² | - 19.13 oz-in² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb | |||||||||
Permissible Thrust Load | - 6.7 lb | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - UL CSA CCC EN CE | |||||||||
|