ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Items |
BHI62ET-A 200 W (1/4 HP) Induction Motor (Single-Phase 220/230 VAC) Web Price Request Quote
|
BHI62FT-A 200 W (1/4 HP) Induction Motor (Single-Phase 110/115 VAC) Web Price Request Quote
|
BHI62ET-3.6 200 W (1/4 HP) Induction Gear Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC) Web Price Request Quote
|
BHI62ET-6 200 W (1/4 HP) Induction Gear Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC) Web Price Request Quote
|
BHI62ET-9 200 W (1/4 HP) Induction Gear Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC) Web Price Request Quote
|
|||||
Return Policy | - This product cannot be cancelled or returned once the order has been processed. | |||||||||
Frame Size | - 4.09 in | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Voltage (VAC) | - Single-Phase 220/230 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Single-Phase 220/230 VAC | - Single-Phase 220/230 VAC | |||||
Frequency (Hz) | - 60 50 | - 60 | - 60 50 | - 60 50 | - 60 50 | |||||
Current | - 1.5 A | - 3.0 A | - 1.5 A | - 1.5 A | - 1.5 A | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - | - 3.6 :1 | - 6 :1 | - 9 :1 | |||||
Output Shaft Diameter | - 14 mm | - 14 mm | - 18 mm | - 18 mm | - 18 mm | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Rated Torque | - 11.25 lb-in [60 Hz] 13.125 lb-in [50 Hz] | - 11.25 lb-in | - 36 lb-in [60 Hz] 43 lb-in [50 Hz] | - 61 lb-in [60 Hz] 72 lb-in [50 Hz] | - 108 lb-in [50 Hz] 91 lb-in [60 Hz] | |||||
Rated Speed (rpm) | - 1500 [60 Hz] 1250 [50 Hz] | - 1500 [60 Hz] | - 417 [50 Hz] 500 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 167 [50 Hz] 200 [60 Hz] | |||||
Permissible Load Inertia | - | - | - 141 oz-in² | - 392 oz-in² | - 883 oz-in² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 72 lb0.79 in. from Shaft End = 78 lb | - 0.39 in. from Shaft End = 72 lb0.79 in. from Shaft End = 78 lb | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb | - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb | |||||
Permissible Thrust Load | - | - | - 45 lb | - 45 lb | - 45 lb | |||||
Permissible Thrust Load | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. | - | - | - | |||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - UL CSA CCC CE | |||||||||
|