ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
| Items |
EZS3D005-K Motorized Linear Slide with Controller Web Price Request Quote
|
EZS3D005M-K Motorized Linear Slide with Controller Web Price Request Quote
|
EZS3D010-K Motorized Linear Slide with Controller Web Price Request Quote
|
EZS3D010M-K Motorized Linear Slide with Controller Web Price Request Quote
|
EZS3D015-K Motorized Linear Slide with Controller Web Price Request Quote
|
|||||
| Drive Method | - Ball Screw | |||||||||
| Actuator Frame Size | - 2.13 in. (W) x 1.97 in. (H) | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Frequency | - | |||||||||
| Current | - 1.7 A | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
| Lead | - 0.4724 in. | |||||||||
| Max. Speed | - 23.62 in/s | |||||||||
| Max. Horizontal Transportable Mass | - 17 lb | |||||||||
| Max. Vertical Transportable Mass | - | - 7.7 lb | - | - 7.7 lb | - | |||||
| Thrust | - 9.7 lb | |||||||||
| Push Force | - 22 lb | |||||||||
| Resolution | - 0.0004 in. | |||||||||
| Repetitive Positioning Accuracy | - ±0.00079 in. | |||||||||
| Stroke | - 1.97 in. | - 1.97 in. | - 3.94 in. | - 3.94 in. | - 5.91 in. | |||||
| Controller Included | - Yes | |||||||||
| Safety Standards | - CE | |||||||||
| List Price | - | |||||||||
|
|
||||||||||