ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
| Items |
5IK100VES-GAL7.5 100 W (1/8 HP) Induction Gear Motor (7.5:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-GAL10 100 W (1/8 HP) Induction Gear Motor (10:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-GAL15 100 W (1/8 HP) Induction Gear Motor (15:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-GAL20 100 W (1/8 HP) Induction Gear Motor (20:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
5IK100VES-GAL25 100 W (1/8 HP) Induction Gear Motor (25:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
|||||
| Frame Size | - 3.54 in | |||||||||
| Output Power | - 100 W (1/8 HP) | |||||||||
| Voltage (VAC) | - Three-Phase 220/230 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Current |
-
0.55 A [220 VAC, 50 Hz] 0.57 A [230 VAC, 50 Hz] 0.52 A [60 Hz] |
|||||||||
| Type | - Lead Wire | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Shaft/Gear Type | - Right-Angle Solid Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 7.5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
| Shaft Orientation | - Left | |||||||||
| Output Shaft Diameter | - 22 mm | |||||||||
| Rated Torque | - 26 lb-in [60 Hz] 29 lb-in [50 Hz] | - 37 lb-in [60 Hz] 39 lb-in [50 Hz] | - 56 lb-in [60 Hz] 61 lb-in [50 Hz] | - 76 lb-in [60 Hz] 83 lb-in [50 Hz] | - 104 lb-in [50 Hz] 96 lb-in [60 Hz] | |||||
| Rated Speed (rpm) | - 200 [50 Hz] 240 [60 Hz] | - 150 [50 Hz] 180 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 75 [50 Hz] 90 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | |||||
| Permissible Load Inertia | - 550 oz-in² | - 1040 oz-in² | - 2300 oz-in² | - 3800 oz-in² | - 6000 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb | |||||||||
| Permissible Thrust Load | - 78 lb | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - UL CCC CE | |||||||||
|
|
||||||||||