ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() DRL20PB1-02G Compact Linear Actuator and Driver Web Price Request Quote
|
![]() DRL20PB1-02NG Compact Linear Actuator and Driver Web Price Request Quote
|
![]() DRL20PB1G-02G Compact Linear Actuator and Driver Web Price Request Quote
|
![]() DRL20PB1G-02NG Compact Linear Actuator and Driver Web Price Request Quote
|
![]() DRL20PB1-02 Compact Linear Actuator Web Price Request Quote
|
|||||
Actuator Frame Size | - 0.79 in. | |||||||||
Drive Method | - Ground Ball Screw | |||||||||
Power Supply | - 24 VDC | - 24 VDC | - 24 VDC | - 24 VDC | - | |||||
Current | - 0.7 A | |||||||||
Type | - Standard | |||||||||
Guide | - Not Equipped | - Not Equipped | - Equipped | - Equipped | - Not Equipped | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Adjusting Knob | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
Driver Included | - Yes | - Yes | - Yes | - Yes | - No | |||||
Max. Vertical Transportable Mass | - 3.30 lb | - 3.30 lb | - 2.20 lb | - 2.20 lb | - 3.30 lb | |||||
Max. Horizontal Transportable Mass | - | - | - 1.10 lb | - 1.10 lb | - | |||||
Max. Speed | - 0.79 in/s | |||||||||
Max. Thrust Force | - 3.30 lb | |||||||||
Max. Holding Force | - 3.30 lb | |||||||||
Resolution | - 0.000079 in. | |||||||||
Lead | - 0.039 in. | |||||||||
Stroke | - 0.98 in. | |||||||||
RoHS Compliant | - Yes | |||||||||
List Price | - | |||||||||
|