ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
EASM4XD005ARAK Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM4XD010ARAK Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM4XD015ARAK Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM4XD020ARAK Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
EASM4XD025ARAK Electric Linear Slide - Straight Type, X-axis Table (Slide and Motor Only) Web Price Request Quote
|
|||||
Drive Method | - Ball Screw | |||||||||
Actuator Frame Size | - 2.3 in. (W) x 2.36 in. (H) | |||||||||
Power Input | - DC | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Table Orientation | - X-axis Table | |||||||||
Traveling Parallelism | - 0.0012 in. | |||||||||
Dynamic Permissible Moment |
-
MP: 144.3 lb-in MY: 42.5 lb-in MR: 132.8 lb-in |
|||||||||
Static Permissible Moment |
-
MP: 516 lb-in MY: 141.6 lb-in MR: 471.7 lb-in |
|||||||||
Lead | - 0.47 in. | |||||||||
Max. Speed | - 23.62 in/s | |||||||||
Max. Horizontal Transportable Mass | - 33.07 lb | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Thrust | - 15.74 lb | |||||||||
Push Force | - 22.48 lb | |||||||||
Resolution | - 100 ~ 10000 P/R | |||||||||
Repetitive Positioning Accuracy | - 0.0008 in. | |||||||||
Stroke | - 1.97 in. | - 3.94 in. | - 5.91 in. | - 7.87 in. | - 9.84 in. | |||||
|