Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.

  • DC Input
MF_top.jpg
Unit of Measure
Items pcj_mfd915-24
MFD915-48S
Cross Flow Fan
Web Price Request Quote
pcj_mfd915-24
MFD915B-48S
Cross Flow Fan
Web Price Request Quote
pcj_mfd930-24
MFD930-48S
Cross Flow Fan
Web Price Request Quote
pcj_mfd930-24
MFD930B-48S
Cross Flow Fan
Web Price Request Quote
pcj_mfd915-24
MFD915-24A
Cross Flow Fan
Web Price $211.00
Frame Size - 3.54 in
Impeller Length - 5.91 in. - 5.91 in. - 11.81 in. - 11.81 in. - 5.91 in.
Motor Mount - Left - Right - Left - Right - Left
Power Supply - 48 VDC - 48 VDC - 48 VDC - 48 VDC - 24 VDC
Current - 0.7 A - 0.7 A - 0.7 A - 0.7 A - 1.0 A
Function - Pulse Sensor - Pulse Sensor - Pulse Sensor - Pulse Sensor - Low Speed Alarm - Contact
Speed (r/min) - 2500 - 2500 - 2100 - 2100 - 2500
Max. Air Flow - 106 CFM   - 106 CFM   - 184 CFM   - 184 CFM   - 106 CFM  
Max. Static Pressure - 0.393 inH2O   - 0.393 inH2O   - 0.333 inH2O   - 0.333 inH2O   - 0.393 inH2O  
Noise Level - 60 db (A)