ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
| Items |
CFK513PAT 5-Phase Microstep System Web Price Request Quote
|
CFK513PBT 5-Phase Microstep System Web Price Request Quote
|
CFK533AT 5-Phase Microstep System Web Price Request Quote
|
CFK533BT 5-Phase Microstep System Web Price Request Quote
|
CFK535AT 5-Phase Microstep System Web Price Request Quote
|
|||||
| Motor Frame Size | - 0.79 in. sq. | - 0.79 in. sq. | - 1.1 in. sq. | - 1.1 in. sq. | - 1.1 in. sq. | |||||
| Shaft | - Single | - Double | - Single | - Double | - Single | |||||
| Power Supply | - 24 VDC | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | |||||||||
| Step Angle | - 0.72 ° | |||||||||
| Basic Step Angle | - Microstep- 0.00288º ~ 0.72º | |||||||||
| Maximum Holding Torque (lb-in) | - 0.2 | - 0.2 | - 0.29 | - 0.29 | - 0.53 | |||||
| Rotor Inertia (oz-in2) | - 0.0142 oz-in2 | - 0.0142 oz-in2 | - 0.049 oz-in2 | - 0.049 oz-in2 | - 0.098 oz-in2 | |||||
| List Price | - | |||||||||
|
|
||||||||||