ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
| Items |
MDA1451-24G Axial Flow Fan |
MDA1451-24HG Axial Flow Fan |
MDA1451-48G Axial Flow Fan |
MDA1451-48HG Axial Flow Fan |
MDA1225-12G Axial Flow Fan |
|||||
| Frame Size | - 5.51 in | - 5.51 in | - 5.51 in | - 5.51 in | - 4.69 in | |||||
| Thickness | - 2.01 in. | - 2.01 in. | - 2.01 in. | - 2.01 in. | - 1 in. | |||||
| Power Supply | - 24 VDC | - 24 VDC | - 48 VDC | - 48 VDC | - 12 VDC | |||||
| Current | - 0.7 | - 0.7 | - 0.35 | - 0.35 | - 0.63 | |||||
| Function | - Low Speed Alarm - Electronic | |||||||||
| Connection Type | - Lead Wire | - Connector | - Lead Wire | - Connector | - Lead Wire | |||||
| Speed (r/min) | - 3150 | - 3150 | - 3150 | - 3150 | - 3000 | |||||
| Max. Air Flow | - 205 CFM | - 205 CFM | - 205 CFM | - 205 CFM | - 95.3 CFM | |||||
| Max. Static Pressure | - 0.521 inH2O | - 0.521 inH2O | - 0.521 inH2O | - 0.521 inH2O | - 0.281 inH2O | |||||
| Noise Level | - 49 db (A) | - 49 db (A) | - 49 db (A) | - 49 db (A) | - 46 dB (A) | |||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - IEC UL CSA EN CE | |||||||||
| List Price | - | |||||||||
|
|
||||||||||