ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
AlphaStep Closed Loop Stepper Motors
| Items |
ASM66AA Closed Loop Step Motor Web Price Request Quote
|
ASM66AA2-H100 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA2-H50 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA-N10 Closed Loop Step Motor Web Price Request Quote
|
ASM66AA-N25 Closed Loop Step Motor Web Price Request Quote
|
|||||
| Motor Frame Size | - 2.36 in. sq. | |||||||||
| Power Input | - AC | |||||||||
| Gear Ratio (X:1) | - | - 100 :1 | - 50 :1 | - 10 :1 | - 25 :1 | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - HG Geared | - HG Geared | - PN Geared | - PN Geared | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Rotor Inertia (oz-in2) | - 2.20 oz-in2 | - 2.40 oz-in2 | - 2.40 oz-in2 | - 2.20 oz-in2 | - 2.20 oz-in2 | |||||
| RoHS Compliant | - No | |||||||||
| Safety Standards | - UL CSA EN CE | |||||||||
| List Price | - | |||||||||
|
|
||||||||||