ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Compact linear actuators
Items |
![]() DR28R2.5B03-P2AKD 28 mm Rod Type Compact Electric Cylinder Web Price Request Quote
|
![]() DR28R2.5B03-P2AKL 28 mm Rod Type Compact Electric Cylinder Web Price Request Quote
|
![]() DR28R2.5B03-P2AKR 28 mm Rod Type Compact Electric Cylinder Web Price Request Quote
|
![]() DR28R2.5B03-P2AKU 28 mm Rod Type Compact Electric Cylinder Web Price Request Quote
|
![]() DR28R2.5B03-P2NKD 28 mm Rod Type Compact Electric Cylinder Web Price Request Quote
|
|||||
Actuator Frame Size | - 28 mm | |||||||||
Drive Method | - Precision Ball Screw | |||||||||
Type | - Rod Type | |||||||||
Guide | - Not Equipped | |||||||||
Cable Direction | - Down | - Left | - Right | - Up | - Down | |||||
Mount | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Adjusting Knob | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | |||||
Ball Screw Cover | - Not Equipped | |||||||||
Lead | - 2.5 mm | |||||||||
Stroke | - 30 mm | |||||||||
Max. Vertical Transportable Mass | - 2 kg | |||||||||
Max. Horizontal Transportable Mass | - 4 kg | |||||||||
Max. Speed | - 100 mm/s | |||||||||
Max. Thrust Force | - 20 N | |||||||||
Max. Holding Force | - 20 N | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.003 mm | |||||||||
Lost Motion | - 0.02 mm max. | |||||||||
Minimum Travel Amount | - 0.0125 mm | |||||||||
Maximum Load Moment | - | |||||||||
Current per Phase (A/phase) | - 1.5 | |||||||||
Voltage (VDC) | - 1.77 | |||||||||
Resistance (Ω/phase) | - 1.18 | |||||||||
Inductance (mH/phase) | - 0.76±20% | |||||||||
RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
|