ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Items |
![]() BLMR5100K-10-B 100 W (1/8 HP) Brushless DC Motor, Parallel Shaft Gearhead (10:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR5100K-15-B 100 W (1/8 HP) Brushless DC Motor, Parallel Shaft Gearhead (15:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR5100K-20-B 100 W (1/8 HP) Brushless DC Motor, Parallel Shaft Gearhead (20:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR5100K-30-B 100 W (1/8 HP) Brushless DC Motor, Parallel Shaft Gearhead (30:1 Gear Ratio) Web Price Request Quote
|
![]() BLMR5100K-50-B 100 W (1/8 HP) Brushless DC Motor, Parallel Shaft Gearhead (50:1 Gear Ratio) Web Price Request Quote
|
|||||
Motor Frame Size | - 3.54 in. | |||||||||
Output Power | - 100 W (1/8 HP) | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Output Shaft Diameter | - 18 mm | |||||||||
Rated Torque | - 25 lb-in | - 38 lb-in | - 50 lb-in | - 72 lb-in | - 121 lb-in | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Cable Direction | - Opposite Output Shaft Side | |||||||||
Variable Speed Range (r/min) | - 0.1 ~ 400 | - 0.067 ~ 267 | - 0.05 ~ 200 | - 0.033 ~ 133 | - 0.02 ~ 80 | |||||
Resolution | - 0.01º (36000 Pulses per rotation) | |||||||||
Permissible Load Inertia | - 12600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in² | - 28000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 1230 oz-in² | - 50000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 2200 oz-in² | - 113000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4900 oz-in² | - 310000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 13700 oz-in² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb | - 0.39 in. from Shaft End (3000 r/min) = 90 lb0.79 in. from Shaft End (3000 r/min) = 112 lb | - 0.39 in. from Shaft End (3000 r/min) = 112 lb0.79 in. from Shaft End (3000 r/min) = 146 lb | - 0.39 in. from Shaft End (3000 r/min) = 112 lb0.79 in. from Shaft End (3000 r/min) = 146 lb | |||||
Permissible Thrust Load | - 33 lb | |||||||||
Power Input | - DC | |||||||||
RoHS Compliant | - | |||||||||
Safety Standards | - UL | |||||||||
|