ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 4IK30VKEST-4H10S 30 W (1/25 HP) Induction Right-Angle Gear Motor (10:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
![]() 4IK30VKEST-4H15S 30 W (1/25 HP) Induction Right-Angle Gear Motor (15:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
![]() 4IK30VKEST-4H20S 30 W (1/25 HP) Induction Right-Angle Gear Motor (20:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
![]() 4IK30VKEST-4H30S 30 W (1/25 HP) Induction Right-Angle Gear Motor (30:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
![]() 4IK30VKEST-4H50S 30 W (1/25 HP) Induction Right-Angle Gear Motor (50:1 Gear Ratio, Three-Phase 220/230 VAC) Web Price Request Quote
|
|||||
Frame Size | - 3.15 in | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Voltage (VAC) | - Three-Phase 220/230/240 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current |
-
0.23 A [220 VAC, 50 Hz] 0.24 A [230 VAC, 50 Hz] 0.25 A [240 VAC, 50 Hz] 0.20 A [60 Hz] |
|||||||||
Type | - Terminal Box | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | |||||||||
Gear Ratio (X:1) | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | - 50 :1 | |||||
Shaft Orientation | - | |||||||||
Output Shaft Diameter | - 12 mm | |||||||||
Rated Torque | - 10 lb-in [50 Hz] 8.3 lb-in [60 Hz] | - 12.3 lb-in [60 Hz] 14.9 lb-in [50 Hz] | - 16.5 lb-in [60 Hz] 20 lb-in [50 Hz] | - 24 lb-in [60 Hz] 30 lb-in [50 Hz] | - 41 lb-in [60 Hz] 49 lb-in [50 Hz] | |||||
Rated Speed (rpm) | - 150 [50 Hz] 180 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 75 [50 Hz] 90 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | |||||
Permissible Load Inertia | - Instantaneous Stop = 182 oz-in²550 oz-in² | - Instantaneous Stop = 410 oz-in²1230 oz-in² | - Instantaneous Stop = 730 oz-in²2200 oz-in² | - Instantaneous Stop = 1640 oz-in²4900 oz-in² | - Instantaneous Stop = 4600 oz-in²13700 oz-in² | |||||
Permissible Overhung Load | - 0.79 in. from Shaft End = 59 lb0.39 in. from Shaft End = 69 lb | - 0.79 in. from Shaft End = 76 lb0.39 in. from Shaft End = 90 lb | - 0.39 in. from Shaft End = 109 lb0.79 in. from Shaft End = 93 lb | - 0.39 in. from Shaft End = 139 lb0.79 in. from Shaft End = 119 lb | - 0.39 in. from Shaft End = 179 lb0.79 in. from Shaft End = 153 lb | |||||
Permissible Thrust Load | - 19.8 lb | - 24 lb | - 30 lb | - 39 lb | - 50 lb | |||||
RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards | - UL CCC CE | |||||||||
|