Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.

  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
V series top
Items V series top
VHR206AM-5U
Discontinued Product
V series top
VHR206AM-6U
Discontinued Product
V series top
VHR206AM-9U
Discontinued Product
V series top
VHR206AM-15U
Discontinued Product
V series top
VHR206AM-18U
Discontinued Product
Motor Frame Size - 2.36 in. sq.
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 9 :1 - 15 :1 - 18 :1
Type - Lead Wire
Rated Torque (lb-in) - 1.59 - 1.94 - 2.9 - 4.8 - 5.8
Rated Speed (rpm) - 360 - 300 - 200 - 120 - 100
Permissible Load Inertia - 8.50 oz-in2 - 12.24 oz-in2 - 27.54 oz-in2 - 76.50 oz-in2 - 110.16 oz-in2
Safety Standards - UL CSA EN CE