ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
Items |
![]() BLE23AR5S Brushless DC Motor Speed Control System with RS-485 Communication Web Price Request Quote
|
![]() BLE23AR10S Brushless DC Motor Speed Control System with RS-485 Communication Web Price Request Quote
|
![]() BLE23AR15S Brushless DC Motor Speed Control System with RS-485 Communication Web Price Request Quote
|
![]() BLE23AR20S Brushless DC Motor Speed Control System with RS-485 Communication Web Price Request Quote
|
![]() BLE23AR30S Brushless DC Motor Speed Control System with RS-485 Communication Web Price Request Quote
|
|||||
Motor Frame Size | - 2.36 in. | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Rated Input Current | - 1.3 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - 10 mm | |||||||||
Rated Torque | - 3.90 lb-in | - 7.9 lb-in | - 12.3 lb-in | - 15.9 lb-in | - 23 lb-in | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Control Module Included | - No | |||||||||
Variable Speed Range (r/min) | - 20 ~ 800 | - 10 ~ 400 | - 6.7 ~ 267 | - 5 ~ 200 | - 3.3 ~ 133 | |||||
Rotor Inertia | - 0.48 oz-in2 | |||||||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb | |||||
Permissible Thrust Load | - 9 lb | |||||||||
Permissible Thrust Load | - | |||||||||
Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 2 | |||||||||
Multi-Speed Setting Method | - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC or 0 ~ 10 VDC). Default is 0 ~ 5 VDC. | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control | - Yes | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) | - 20.40 | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - CE | |||||||||
Protocol | - Modbus Protocol (Modbus RTU mode) | |||||||||
Electrical Characteristics |
-
EIA-485 based Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.) |
|||||||||
Transmission/Reception Mode | - Half-duplex communication | |||||||||
Baud Rate | - 9600 bps/19200 bps/57600 bps/115200 bps | |||||||||
Physical Layer | - Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers) | |||||||||
Connection Type | - Up to 31 units can be connected to one programmable controller (master equipment). | |||||||||
Degree of Protection (Motor) | - IP65 | |||||||||
|