ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 2RK6UA-5A 6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (5:1 Gear Ratio) Web Price Request Quote
|
![]() 2RK6UA-6A 6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (6:1 Gear Ratio) Web Price Request Quote
|
![]() 2RK6UA-7.5A 6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (7.5:1 Gear Ratio) Web Price Request Quote
|
![]() 2RK6UA-9A 6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (9:1 Gear Ratio) Web Price Request Quote
|
![]() 2RK6UA-12.5A 6 W (1/125 HP) Single-Phase 110/115 VAC AC Gear Motor (12.5:1 Gear Ratio) Web Price Request Quote
|
|||||
Frame Size | - 2.36 in | |||||||||
Output Power | - 6 W (1/125 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.220 A [110 VAC] 0.225 A [115 VAC] | |||||||||
Type | - Lead Wire | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 3/8 in. | |||||||||
Rated Torque | - 1.59 lb-in | - 1.85 lb-in | - 2.3 lb-in | - 2.8 lb-in | - 3.8 lb-in | |||||
Rated Speed (rpm) | - 360 | - 300 | - 240 | - 200 | - 144 | |||||
Permissible Load Inertia | - 66 oz-in²When performing instantaneous stop = 8.5 oz-in² | - 98 oz-in²When performing instantaneous stop = 12.2 oz-in² | - 153 oz-in²When performing instantaneous stop = 19.1 oz-in² | - 220 oz-in²When performing instantaneous stop = 27 oz-in² | - When performing instantaneous stop = 53 oz-in²430 oz-in² | |||||
Permissible Overhung Load | - 0.39 in. from Output Shaft End = 33 lb0.79 in. from Output Shaft End = 45 lb | |||||||||
Permissible Thrust Load | - 9 lb | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards | - UL CE | |||||||||
|