Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.

  • AC Input
  • Frame sizes from 2.36 in.to 3.54 in.
  • Output power from 20 W (1/38) to 90 W (1/8 HP)
  • Rated torque from 0.89 lb-in to 600 lb-in
  • Variable speed ranges from 0.5 ~ 10 to 100 ~ 2,000 r/min
  • Hollow shaft flat gearhead models available
BLU Series
Unit of Measure
Items blu220-_-img.jpg
BLU220A-5
Brushless Motor Speed Control System
blu220-_-img.jpg
BLU220A-10
Brushless Motor Speed Control System
blu220-_-img.jpg
BLU220A-15
Brushless Motor Speed Control System
blu220-_-img.jpg
BLU220A-20
Brushless Motor Speed Control System
blu220-_-img.jpg
BLU220A-30
Brushless Motor Speed Control System
Motor Frame Size - 2.36 in.
Output Power - 20 W (1/38 HP)
Power Supply - Single-Phase 100-115 VAC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Rated Torque - 3.90 lb-in - 7.9 lb-in - 12.3 lb-in - 15.9 lb-in - 23 lb-in
Variable Speed Range (r/min) - 20 ~ 400 - 10 ~ 200 - 6.7 ~ 133.3 - 5 ~ 100 - 3.3 ~ 66.7
Permissible Load Inertia - 66 oz-in² - 270 oz-in² - 600 oz-in² - 1090 oz-in² - 2000 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb
Permissible Thrust Load - 9 lb
Permissible Thrust Load -
Speed Control Method (Select one of the following) - Panel mounted potentiometer
Number of Speed Settings - 1
Instantaneous Stop - Yes
Multi-Axes Control - No
Alarm Output - Yes
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m) - 10.5
RoHS Compliant - Yes
Safety Standards - UL CSA EN CE
List Price -