Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
  • Rated torque from 1.06 lb-in to 260 lb-in
  • Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min

US_top.jpg
Unit of Measure
Items us206-001u2-img
US206-001U2
AC Motor Speed Control System
us206-001u2-img
US206-002E2
AC Motor Speed Control System
us206-401u2-img
US206-401U2 / 2GN3SA
AC Speed Control System
us206-401u2-img
US206-401U2 / 2GN3.6SA
AC Speed Control System
us206-401u2-img
US206-401U2 / 2GN5SA
AC Speed Control System
Frame Size - 2.36 in
Output Power - 6 W (1/125 HP)
Power Supply - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC
Frequency (Hz) - 60 - 60 50 - 60 - 60 - 60
Current - 0.28 A - 0.13 A - 0.28 A - 0.28 A - 0.28 A
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft Diameter - 6 mm - 6 mm - 5/16 in. - 5/16 in. - 5/16 in.
Permissible Torque - 0.44 lb-in   - 0.41 lb-in [50 Hz]  0.44 lb-in [60 Hz]   - 1.06 lb-in   - 1.32 lb-in   - 1.77 lb-in  
Variable Speed Range (r/min) - 90 ~ 1600 - 90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] - 30 ~ 533 - 25 ~ 444 - 18 ~ 320
Permissible Load Inertia - - - 3.06 oz-in² - 4.41 oz-in² - 8.50 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 24 lb - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb
Permissible Thrust Load - - - 6.7 lb - 6.7 lb - 6.7 lb
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
Speed Control Method (Select one of the following) - Panel mounted potentiometer
Number of Speed Settings - 1
Instantaneous Stop - No
Multi-Axes Control - No
Alarm Output - No
Position Control Mode - No
Torque Limit Control - No
Vertical Drive (Gravitational Operation) - No
Max. Extension Length (m) - 4.75
RoHS Compliant - Yes
Safety Standards - UL CCC EN CE - UL CCC EN CE - UL CSA CCC EN CE - UL CSA CCC EN CE - UL CSA CCC EN CE
Dimensions -  
-  
- - -