ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
![]()
| Items |
VHR206A2-5U Reversible Motor Web Price Request Quote
|
VHR206A2-6U Reversible Motor Web Price Request Quote
|
VHR206A2-7.5U Reversible Motor Web Price Request Quote
|
VHR206A2-9U Reversible Motor Web Price Request Quote
|
VHR206A2-12.5U Reversible Motor Web Price Request Quote
|
|||||
| Frame Size | - 2.36 in | |||||||||
| Output Power | - 6 W (1/125 HP) | |||||||||
| Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 0.251 A [110 VAC] 0.256 A [115 VAC] | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
| Output Shaft Diameter | - 10 mm | |||||||||
| Type | - Lead Wire | |||||||||
| Rated Torque | - 1.59 lb-in | - 1.94 lb-in | - 2.4 lb-in | - 2.9 lb-in | - 4 lb-in | |||||
| Rated Speed (rpm) | - 360 | - 300 | - 240 | - 200 | - 144 | |||||
| Permissible Load Inertia | - 8.50 oz-in² | - 12.24 oz-in² | - 19.13 oz-in² | - 27.54 oz-in² | - 53.13 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | |||||
| Permissible Thrust Load | - 9 lb | |||||||||
| Safety Standards | - UL CSA CCC EN CE | |||||||||
| Lead Time (Legacy) | - | |||||||||
|
|
||||||||||