ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
| Items |
MDS625H-24 2.36 in. (60 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $51.00
|
MDS925H-24 3.62 in. (92 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $56.00
|
MDS1238-24 4.69 in. (119 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $77.00
|
MDS1238H-24 4.72 in. (120 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $116.00
|
MDS1451-24 5.51 in. (140 mm) MD Series S Type (Standard) Axial Fan (24 VDC) Web Price $87.00
|
|||||
| Frame Size | - 2.36 in | - 3.62 in | - 4.69 in | - 4.72 in | - 5.51 in | |||||
| Thickness | - 0.98 in. | - 0.98 in. | - 1.5 in. | - 1.5 in. | - 2.01 in. | |||||
| Power Supply | - 24 VDC | |||||||||
| Current | - 0.24 A | - 0.15 A | - 1.5 A | - 0.5 A | - 0.7 A | |||||
| Type | - S Type (Standard) | |||||||||
| Function | - None | |||||||||
| Connection Type | - Lead Wire | |||||||||
| Fan Speed Type | - High Speed | - High Speed | - Standard Speed | - High Speed | - Standard Speed | |||||
| Speed (r/min) | - 7600 | - 4400 | - 3600 | - 6400 | - 3150 | |||||
| Max. Air Flow | - 37.4 CFM | - 68.1 CFM | - 137 CFM | - 224 CFM | - 205 CFM | |||||
| Max. Static Pressure | - 0.622 inH2O | - 0.325 inH2O | - 0.542 inH2O | - 1.445 inH2O | - 0.521 inH2O | |||||
| Noise Level | - 44 db (A) | - 39 db (A) | - 49 db (A) | - 64 db (A) | - 49 db (A) | |||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - TUV UL CSA | - TUV UL | - TUV UL CSA | - TUV UL | - UL CE | |||||
|
|
||||||||||