ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.
Items |
![]() AZD-APN AZ Series PROFINET Compatible Driver (Single-Phase 100-120 VAC) Web Price $793.00
|
![]() AZD-CPN AZ Series PROFINET Compatible Driver (Single-Phase / Three-Phase 200-240 VAC) Web Price $793.00
|
||
Driver Type | - PROFINET Compatible | |||
Driver | - | |||
Power Supply | - Single-Phase 100-120 VAC | - Single-Phase/Three-Phase 200-240 VAC | ||
Control Power Supply | - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake) | |||
|