Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

  • 24/48 VDC
  • For use with AZ Series DC Input Motors

Multi-Axis Controller
Unit of Measure
Items AZD 2-Axis Driver
AZD2B-KED
2-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,113.00
Multi-Axis Controller
AZD3A-KED
3-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,321.00
Multi-Axis Controller
AZD4A-KED
4-Axis AZ Series EtherCAT Controller / Driver (24/48 VDC)
Web Price $1,595.00
Driver Type - Closed Loop, Absolute, Multi-Axis
Number of Axes - 2-axis - 3-axis - 4-axis
Power Supply - 24/48 VDC
Control Power Supply - 24 VDC