Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm) Frame Size
  • Permissible Torque
    • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
  • Cable or Terminal Box Type
  • Brake Types Available
bhi62
Unit of Measure
Items bhi62e-5-img
BHI62S-120
200 W (1/4 HP) BH Series Induction Parallel Shaft Gearhead (120:1 Gear Ratio) (Three-Phase 200/220/230 VAC)
Web Price $437.00
bhi62e-5-img
BHI62S-150
200 W (1/4 HP) BH Series Induction Parallel Shaft Gearhead (150:1 Gear Ratio) (Three-Phase 200/220/230 VAC)
Web Price $437.00
bhi62e-5-img
BHI62S-180
200 W (1/4 HP) BH Series Induction Parallel Shaft Gearhead (180:1 Gear Ratio) (Three-Phase 200/220/230 VAC)
Web Price $437.00
bhi62e-5ra-img
BHI62S-5RA
200 W (1/4 HP) BH Series Induction Right-Angle Solid Shaft Gearhead (5:1 Gear Ratio) (Three-Phase 200/220/230 VAC)
Web Price $481.00
bhi62e-5ra-img
BHI62S-6RA
200 W (1/4 HP) BH Series Induction Right-Angle Solid Shaft Gearhead (6:1 Gear Ratio) (Three-Phase 200/220/230 VAC)
Web Price $481.00
Frame Size - 4.09 in
Output Power - 200 W (1/4 HP)
Voltage (VAC) - Three-Phase 200/220/230 VAC
Frequency (Hz) - 60 50
Current - 0.95 A [220/230 VAC] 1.1 A [200 VAC]
Shaft/Gear Type - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Right-Angle Solid Shaft Gearhead - Right-Angle Solid Shaft Gearhead
Gear Ratio (X:1) - 120 :1 - 150 :1 - 180 :1 - 5 :1 - 6 :1
Shaft Orientation -
Output Shaft Diameter - 18 mm - 18 mm - 18 mm - 22 mm - 22 mm
Electromagnetic Brake - Not Equipped
Rated Torque - 350 lb-in   - 350 lb-in   - 350 lb-in   - 40 lb-in [60 Hz]  47 lb-in [50 Hz]   - 48 lb-in [60 Hz]  57 lb-in [50 Hz]  
Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] - 10 [50 Hz] 12 [60 Hz] - 8.3 [50 Hz] 10 [60 Hz] - 300 [50 Hz] 360 [60 Hz] - 250 [50 Hz] 300 [60 Hz]
Permissible Load Inertia - 27250 oz-in2 - 27250 oz-in2 - 27250 oz-in2 - 273 oz-in2 - 392 oz-in2
Permissible Load Inertia - 27250 oz-in² - 27250 oz-in² - 27250 oz-in² - 273 oz-in² - 392 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb
Permissible Thrust Load - 24 lb - 24 lb - 24 lb - 67 lb - 67 lb
Permissible Thrust Load -
RoHS Compliant - Yes
Safety Standards - UL CSA CCC CE