ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() BLEM23-A / BLED3AM-R 30 W (1/25 HP) BLE Series Brushless DC Motor Speed Control System (Single-Phase 100-120 VAC) Web Price $516.00
|
![]() BLEM23-GFS / GFS2G5 / BLED3AM-R 30 W (1/25 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 5:1) (Single-Phase 100-120 VAC) Web Price $655.00
|
![]() BLEM23-GFS / GFS2G10 / BLED3AM-R 30 W (1/25 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 10:1) (Single-Phase 100-120 VAC) Web Price $655.00
|
![]() BLEM23-GFS / GFS2G15 / BLED3AM-R 30 W (1/25 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 15:1) (Single-Phase 100-120 VAC) Web Price $655.00
|
![]() BLEM23-GFS / GFS2G20 / BLED3AM-R 30 W (1/25 HP) BLE Series Brushless DC Motor Speed Control System (Parallel Shaft Gearhead 20:1) (Single-Phase 100-120 VAC) Web Price $655.00
|
|||||
Motor Frame Size | - 2.36 in. | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Rated Input Current | - 1.3 A | |||||||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
Gear Ratio (X:1) | - | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | |||||
Output Shaft Diameter | - 8 mm | - 10 mm | - 10 mm | - 10 mm | - 10 mm | |||||
Rated Torque | - 0.88 lb-in | - 3.90 lb-in | - 7.9 lb-in | - 12.3 lb-in | - 15.9 lb-in | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Brake Type | - | |||||||||
Static Friction Torque | - | |||||||||
Control Module Included | - No | |||||||||
Variable Speed Range (r/min) | - 100 ~ 4000 | - 20 ~ 800 | - 10 ~ 400 | - 6.7 ~ 267 | - 5 ~ 200 | |||||
Rotor Inertia | - 0.48 oz-in2 | |||||||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 18 lb0.79 in. from Shaft End = 22 lb | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | |||||
Permissible Thrust Load | - | - 9 lb | - 9 lb | - 9 lb | - 9 lb | |||||
Permissible Thrust Load | - The permissible thrust load should not be greater than half the motor mass. | - | - | - | - | |||||
Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | |||||||||
Number of Speed Settings | - 2 | |||||||||
Multi-Speed Setting Method | - 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC or 0 ~ 10 VDC). Default is 0 ~ 5 VDC. | |||||||||
Instantaneous Stop | - Yes | |||||||||
Multi-Axes Control | - Yes | |||||||||
Alarm Output | - Yes | |||||||||
Position Control Mode | - No | |||||||||
Torque Limit Control | - No | |||||||||
Vertical Drive (Gravitational Operation) | - No | |||||||||
Max. Extension Length (m) | - 20.40 | |||||||||
Components |
-
BLED3AM-R, Brushless DC Motor Driver ($312.00) BLEM23-A, 30 W (1/25 HP) Brushless DC Motor ($204.00) |
-
BLED3AM-R, Brushless DC Motor Driver ($312.00) BLEM23-GFS, 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () ($204.00) GFS2G5, GFS Gearhead Parallel Shaft (5:1) ($139.00) |
-
BLED3AM-R, Brushless DC Motor Driver ($312.00) BLEM23-GFS, 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () ($204.00) GFS2G10, GFS Gearhead Parallel Shaft (10:1) ($139.00) |
-
BLED3AM-R, Brushless DC Motor Driver ($312.00) BLEM23-GFS, 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () ($204.00) GFS2G15, GFS Gearhead Parallel Shaft (15:1) ($139.00) |
-
BLED3AM-R, Brushless DC Motor Driver ($312.00) BLEM23-GFS, 30 W (1/25 HP) BLE Series Brushless DC Pinion Shaft Motor () ($204.00) GFS2G20, GFS Gearhead Parallel Shaft (20:1) ($139.00) |
|||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - CE | |||||||||
Protocol | - Modbus Protocol (Modbus RTU mode) | |||||||||
Electrical Characteristics |
-
EIA-485 based Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.) |
|||||||||
Transmission/Reception Mode | - Half-duplex communication | |||||||||
Baud Rate | - 9600 bps/19200 bps/57600 bps/115200 bps | |||||||||
Physical Layer | - Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers) | |||||||||
Connection Type | - Up to 31 units can be connected to one programmable controller (master equipment). | |||||||||
Degree of Protection (Motor) | - IP65 | |||||||||
|