ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Items |
F3S30N5-MB04TAVEB2 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 5:1) (Brake Type) (Three-Phase 208/230/460 VAC) Web Price $1,174.00
|
F3S30N7-MB04TAVEB2 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 7:1) (Brake Type) (Three-Phase 208/230/460 VAC) Web Price $1,174.00
|
F3S30N10-MB04TAVEB2 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 10:1) (Brake Type) (Three-Phase 208/230/460 VAC) Web Price $1,125.00
|
F3S30N12-MB04TAVEB2 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 12:1) (Brake Type) (Three-Phase 208/230/460 VAC) Web Price $1,125.00
|
F3S30N15-MB04TAVEB2 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 15:1) (Brake Type) (Three-Phase 208/230/460 VAC) Web Price $1,125.00
|
|||||
| Frame Size | - | |||||||||
| Output Power | - 1/2 HP | |||||||||
| Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 3 Ph | |||||||||
| Shaft/Gear Type | - Right-Angle Hollow Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 7 :1 | - 10 :1 | - 12 :1 | - 15 :1 | |||||
| Mount | - Hollow Shaft | |||||||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 1-1/4 in. | |||||||||
| Rated Torque | - 81 lb-in | - 123 lb-in | - 168 lb-in | - 212 lb-in | - 238 lb-in | |||||
| Rated Speed (rpm) | - 360 | - 240 | - 180 | - 144 | - 120 | |||||
| Brake Type | - Power-Off Activated, Spring Close | |||||||||
| Static Friction Torque | - 35 lb-in | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Overhung Load | - | |||||||||
| Permissible Thrust Load | - | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
| Degree of Protection | - IP44 | |||||||||
|
|
||||||||||