ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
| Items |
F3S30S5-WB04TAVEN 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 5:1) (Three-Phase 208/230/460 VAC) Web Price $1,192.00
|
F3S30S7-WB04TAVEN 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 7:1) (Three-Phase 208/230/460 VAC) Web Price $1,192.00
|
F3S30S10-WB04TAVEN 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 10:1) (Three-Phase 208/230/460 VAC) Web Price $1,149.00
|
F3S30S12-WB04TAVEN 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 12:1) (Three-Phase 208/230/460 VAC) Web Price $1,149.00
|
F3S30S15-WB04TAVEN 1/2 HP Brother Gearmotor with Right-Angle Hollow Shaft Gearhead (Gear Ratio: 15:1) (Three-Phase 208/230/460 VAC) Web Price $1,149.00
|
|||||
| Frame Size | - | |||||||||
| Output Power | - 1/2 HP | |||||||||
| Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 3 Ph | |||||||||
| Shaft/Gear Type | - Right-Angle Hollow Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 7 :1 | - 10 :1 | - 12 :1 | - 15 :1 | |||||
| Mount | - Hollow Shaft | |||||||||
| Shaft Arrangement | - | |||||||||
| Output Shaft Diameter | - 1-1/4 in. | |||||||||
| Rated Torque | - 81 lb-in | - 123 lb-in | - 168 lb-in | - 212 lb-in | - 238 lb-in | |||||
| Rated Speed (rpm) | - 360 | - 240 | - 180 | - 144 | - 120 | |||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Load Inertia | - | |||||||||
| Permissible Overhung Load | - | |||||||||
| Permissible Thrust Load | - | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - UL CSA CE | |||||||||
| Degree of Protection | - IP65 | |||||||||
|
|
||||||||||