ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
CVK Series Speed Control Stepper Motors and Drivers
| Items |
PKP523N12A / CVD512B-KSC 1.1 in. (28 mm) Stepper Motor and Speed Control Driver |
PKP523N12A / CVD512BR-KSC 1.1 in. (28 mm) Stepper Motor and Speed Control Driver |
PKP523N12B / CVD512B-KSC 1.1 in. (28 mm) Stepper Motor and Speed Control Driver |
PKP523N12B / CVD512BR-KSC 1.1 in. (28 mm) Stepper Motor and Speed Control Driver |
PKP525N12A / CVD512B-KSC 1.1 in. (28 mm) Stepper Motor and Speed Control Driver |
|||||
| Frame Size | - 1.1 in | |||||||||
| Motor Length | - 1.26 in. | - 1.26 in. | - 1.26 in. | - 1.26 in. | - 2.03 in. | |||||
| Basic Step Angle | - 0.72º | |||||||||
| Speed-Torque Characteristics |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
|||||
| Max. Holding Torque | - 7.3 oz-in | - 7.3 oz-in | - 7.3 oz-in | - 7.3 oz-in | - 12.9 oz-in | |||||
| Holding Torque at Motor Standstill | - 3.6 oz-in | - 3.6 oz-in | - 3.6 oz-in | - 3.6 oz-in | - 6.3 oz-in | |||||
| Speed Setting Range | - 0.02 to 600 r/min | |||||||||
| Speed Accuracy | - ±0.8% | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Current per Phase | - 1.2 A/phase | |||||||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Motor Connection Type | - Connector | |||||||||
| Shaft | - Single | - Single | - Double | - Double | - Single | |||||
| Step Angle | - 0.72 ° | |||||||||
| Connection Type | - New Pentagon (Bipolar) | |||||||||
| Lead Wires | - 5 | |||||||||
| Rotor Inertia | - 0.049 oz-in² | - 0.049 oz-in² | - 0.049 oz-in² | - 0.049 oz-in² | - 0.098 oz-in² | |||||
| Static Friction Torque | - | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - CE | |||||||||
| Radial Load | - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb | |||||||||
| Axial Load | - 1.1 lb | |||||||||
|
|
||||||||||