ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Pinion Shaft AC and Brushless Motors for use with gearheads (sold separately).
| Items |
0IK1GN-AW3U 1 W (1/750 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) Web Price $100.00
|
2IK6GN-AW2U 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) Web Price $89.00
|
2IK6GN-CW2E 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 220/230 VAC) Web Price $91.00
|
2IK6GN-SW2 6 W (1/125 HP) World K Series AC Motors Induction Pinion Shaft Motor (Three-Phase 200/220/230 VAC) Web Price $91.00
|
3IK15GN-AW2U 15 W (1/50 HP) World K Series AC Motors Induction Pinion Shaft Motor (Single-Phase 110/115 VAC) Web Price $95.00
|
|||||
| Frame Size | - 1.65 in | - 2.36 in | - 2.36 in | - 2.36 in | - 2.76 in | |||||
| Output Power | - 1 W (1/750 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 6 W (1/125 HP) | - 15 W (1/50 HP) | |||||
| Voltage (VAC) | - Single-Phase 110/115 VAC | - Single-Phase 110/115 VAC | - Single-Phase 220/230 VAC | - Three-Phase 200/220/230 VAC | - Single-Phase 110/115 VAC | |||||
| Frequency (Hz) | - 60 | - 60 | - 60 50 | - 60 50 | - 60 | |||||
| Current | - 0.074 A [110 VAC] 0.078 A [115 VAC] | - 0.178 A [110 VAC] 0.182 A [115 VAC] | - 0.091 A [220 VAC, 60 Hz] 0.094 A [230 VAC, 60 Hz] 0.103 A [220 VAC, 50 Hz] 0.107 A [230 VAC, 50 Hz] | - 0.072 A [200 VAC, 60 Hz] 0.076 A [220 VAC, 60 Hz] 0.079 A [230 VAC, 60 Hz] 0.081 A [200 VAC, 50 Hz] | - 0.33 A [110 VAC] 0.34 A [115 VAC] | |||||
| Shaft/Gear Type | - Pinion Shaft (Gearhead required - sold separately) | |||||||||
| Type | - Lead Wire | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Safety Standards | - UL CSA CCC EN CE | |||||||||
|
|
||||||||||