Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Compact linear actuators

Linear Actuator
Items Linear Actuator
DRLM20-02B1P-K
20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,225.00
Linear Actuator
DRLM20-02B1PN-K
20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,269.00
Linear Actuator
DRLM20G-02B1P-K
20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,462.00
Linear Actuator
DRLM20G-02B1PN-K
20 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,506.00
Linear Actuator
DRLM28-03B1M-K
28 mm Compact Electric Cylinders (Ground Ball Screw)
Web Price $1,198.00
Actuator Frame Size - 20 mm - 20 mm - 20 mm - 20 mm - 28 mm
Drive Method - Ground Ball Screw
Type - Standard - Standard - Standard - Standard - High-Resolution
Guide - Not Equipped - Not Equipped - Equipped - Equipped - Not Equipped
Cable Direction -
Mount -
Electromagnetic Brake - Not Equipped
Adjusting Knob - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Ball Screw Cover -
Lead - 1 mm
Stroke - 25 mm - 25 mm - 25 mm - 25 mm - 30 mm
Max. Vertical Transportable Mass - 1.5 kg - 1.5 kg - 1 kg - 1 kg - 3 kg
Max. Horizontal Transportable Mass - - - 0.5 kg - 0.5 kg -
Max. Speed - 20 mm/s - 20 mm/s - 20 mm/s - 20 mm/s - 24 mm/s
Max. Thrust Force - 15 N - 15 N - 15 N - 15 N - 30 N
Max. Holding Force - 15 N - 15 N - 15 N - 15 N - 30 N
Resolution - 0.00 mm
Repetitive Positioning Accuracy -
Lost Motion -
Minimum Travel Amount -
Maximum Load Moment -
Current per Phase (A/phase) -
Voltage (VDC) -
Resistance (Ω/phase) -
Inductance (mH/phase) -
RoHS Compliant - These products do not contain substances that exceed the regulation values in the RoHS Directive.