Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear actuators / cylinders.

Unit of Measure
Items Electric Cylinder
EACM4RD05AZAC
EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 50 mm) (AC Input)
Web Price $843.00
Electric Cylinder
EACM4RD10AZAC
EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 100 mm) (AC Input)
Web Price $843.00
Electric Cylinder
EACM4RD15AZAC
EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 150 mm) (AC Input)
Web Price $862.00
Electric Cylinder
EACM4RD20AZAC
EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 200 mm) (AC Input)
Web Price $862.00
Electric Cylinder
EACM4RD25AZAC
EAC Series Reversed Motor Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 250 mm) (AC Input)
Web Price $883.00
Actuator Frame Size - 1.65 in. (W) x 1.65 in. (H)  
Power Input - AC
Guide - Not Equipped
Electromagnetic Brake - Not Equipped
Motor Location - Reversed Motor Type
Dynamic Permissible Moment -
Static Permissible Moment -
Lead - 0.47 in.
Stroke - 1.97 in. - 3.94 in. - 5.91 in. - 7.87 in. - 9.84 in.
Max. Speed - 23.62 in/s
Thrust - ~15.74 lb  
Push Force - 22.48 lb  
Max. Horizontal Transportable Mass - ~33.07 lb  
Max. Vertical Transportable Mass -
Resolution -
Repetitive Positioning Accuracy - ±0.0008 in.
RoHS Compliant - This product does not contain substances that exceed the regulation values in the RoHS Directive