Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

  • Linear motion mechanism with a leadscrew and a resin nut
  • Easy installation without the need of coupling to an Oriental Motor stepper motor
  • For the 42 mm frame size, thrust and self locking force are both a max. 100 N
Lead Screw Actuator Adapter
Items Lead Screw Actuator Adapter
LA422C05Z
42 mm Lead Screw Actuator Attachment / Mounting Adapter for Linear Actuator (2 mm Lead) (50 mm Stroke)
Web Price $203.00
Lead Screw Actuator Adapter
LA422C10Z
42 mm Lead Screw Actuator Attachment / Mounting Adapter for Linear Actuator (2 mm Lead) (100 mm Stroke)
Web Price $216.00
Lead Screw Actuator Adapter
LA4212C20Z
42 mm Lead Screw Actuator Attachment / Mounting Adapter for Linear Actuator (12 mm Lead) (200 mm Stroke)
Web Price $241.00
Lead Screw Actuator Adapter
LA4212C30Z
42 mm Lead Screw Actuator Attachment / Mounting Adapter for Linear Actuator (12 mm Lead) (300 mm Stroke)
Web Price $267.00
Lead Time1 - {Contact your local sales office for more information.} - {Contact your local sales office for more information.} - {Contact your local sales office for more information.} - {Contact your local sales office for more information.}
Frame Size - 42 mm
Motor Series - AZ Series Hybrid Step-Servo Motors
Drive Method - Lead Screw
Stroke - 50 mm - 100 mm - 200 mm - 300 mm
Permissible Speed - 30 mm/s - 30 mm/s - 180 (50 N) mm/s80 (100 N) mm/s - 180 (50 N) mm/s80 (100 N) mm/s
Permissible Thrust Load - 100 N - 100 N - 100 N (∼80 mm/s) 50 N (∼180 mm/s) - 100 N (∼80 mm/s) 50 N (∼180 mm/s)
Lead - 2 mm - 2 mm - 12 mm - 12 mm
Max. Horizontal Transportable Mass - 10 kg
Max. Vertical Transportable Mass - 10 kg - 10 kg - 5 kg - 5 kg
Repetitive Positioning Accuracy - ±0.05 mm
Screw Material -
Screw Shaft Diameter - 8 mm
Self-Locking Force - 100 N - 100 N - -
Agency Approvals -
Install -
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.