ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Speed Controllers for AC and Brushless DC Speed Control Motors.
| Items |
BLHD100K Brushless DC Driver Web Price $189.00
|
USP206-1U2 AC Speed Controller Web Price $117.00
|
USP206-2E2 AC Speed Controller Web Price $117.00
|
USP315-1U2 AC Speed Controller Web Price $117.00
|
USP315-2E2 AC Speed Controller Web Price $119.00
|
|||||
| Power Supply | - 24 VDC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC | |||||
| Power Source for Control | - | |||||||||
| Type | - | |||||||||
| Speed Control Method (Select one of the following) | - Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) | - | - | - | - | |||||
| Input Signals | - | |||||||||
| RoHS Compliant | - Yes | |||||||||
| Transmission/Reception Mode | - | |||||||||
| Baud Rate | - | |||||||||
| Physical Layer | - | |||||||||
| Connection Type | - | |||||||||
| Number of Speed Settings | - 2-speed operation is possible | - | - | - | - | |||||
| Multi-Speed Setting Method |
-
External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min |
- | - | - | - | |||||
| I/O Functions |
-
Direct Input |
- | - | - | - | |||||
|
|
||||||||||