Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

A linear head can generate linear motion simply by combining a standard AC motor. Linear heads can be combined with a wide range of standard AC motors, and are also available with many different stroke lengths for use in simple operations such as push, pull, lift and lower.

  • RoHS Compliant
LS-top-img
Items lsb-img
2LSB10-1
Linear Head
Web Price $354.00
lsb-img
2LSB10-2
Linear Head
Web Price $362.00
lsb-img
2LSB10-3
Linear Head
Web Price $362.00
lsb-img
2LSB10-4
Linear Head
Web Price $371.00
lsb-img
2LSB10-5
Linear Head
Web Price $377.00
Basic Speed (inch/s) - 0.39
Rack Stroke (inch) - 3.94 - 7.87 - 11.81 - 15.75 - 19.69
Max. Permissible Overhung Load (lb.) - 12.3 - 9 - 6.7 - 5.6 - 4.5
Maximum Transportable Mass (lbs) -
Holding Force (lb.) -
Variable Speed Range (r/min) -
Linear Direction - Horizontal
Motor Frame Size -
Output Power -
Voltage (VAC) -
Current -
Electromagnetic Brake -
Type -
Safety Standards -
Dimensions -