ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
| Items |
AZM46AK 1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (DC Input) Web Price $372.00
|
AZM46MK 1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (DC Input) Web Price $563.00
|
AZM46A0K 1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (DC Input) Web Price $372.00
|
AZM46M0K 1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Brake Type) (DC Input) Web Price $563.00
|
AZM46AKH 1.65 in. (42 mm) AZ Series Stepper Motor with Mechanical Absolute Encoder (Connector Type) (DC Input) Web Price $404.00
|
|||||
| Frame Size | - 1.65 in | |||||||||
| Motor Length | - 2.76 in. | - 3.98 in. | - 2.76 in. | - 3.98 in. | - 2.95 in. | |||||
| Driver Voltage Input Power | - DC | |||||||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
| Holding Torque | - 42 oz-in | |||||||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | - Round Shaft with Flat (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft with Flat (No Gearhead) | |||||
| Gear Ratio (X:1) | - | |||||||||
| Backlash | - | |||||||||
| Lost Motion | - | |||||||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Equipped | - Not Equipped | |||||
| Connection Type | - Cable | - Cable | - Cable | - Cable | - Connector | |||||
| Cable Direction | - | |||||||||
| Permissible Speed Range (r/min) | - | |||||||||
| Rotor Inertia | - 0.30 oz-in² | - 0.39 oz-in² | - 0.30 oz-in² | - 0.39 oz-in² | - 0.30 oz-in² | |||||
| Permissible Overhung Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | |||||||||
| Permissible Thrust Load | - 3.3 lb | |||||||||
| Permissible Thrust Load | - | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - CE | - CE | - CE | - CE | - UL CE | |||||
|
|
||||||||||