Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor (sold separately) and the driver. When combined with a programmable controller or switch (sold separately) the operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.

  • 24 VDC
  • No pulse generator needed
  • 2 speed settings are possible
  • Continous duty is possible
Speed Control Stepper Motor
Unit of Measure
Items Speed Control Stepper Motor
CVD512BR-KSC
CVD-SC Speed Control Driver
Web Price $227.00
Speed Control Stepper Motor
CVD518BR-KSC
CVD-SC Speed Control Driver
Web Price $227.00
Speed Control Stepper Motor
CVD524BR-KSC
CVD-SC Speed Control Driver
Web Price $227.00
Speed Control Stepper Motor
CVD512B-KSC
CVD-SC Speed Control Driver
Web Price $227.00
Speed Control Stepper Motor
CVD518B-KSC
CVD-SC Speed Control Driver
Web Price $227.00
Driver Type - Speed Control
Driver - Board Type - Right Angle Connectors - Board Type - Right Angle Connectors - Board Type - Right Angle Connectors - Board Type - Board Type
Power Supply - 24 VDC
Current - 1.2 A - 1.8 A - 2.4 A - 1.2 A - 1.8 A