Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Compatible with Modbus (RTU) and CANopen Communication
BLDC Driver
Unit of Measure
Items BLDC Driver
BLVD-KRD
BLV Series R Type 24-48 VDC Input 400 W-Compatible Driver, Modbus RTU and CANopen Communication
Web Price $499.00
BLV mini Driver
BLVD-KBRD
BLV Series R Type 24 VDC Input 400 W-Compatible Driver, Modbus RTU and CANopen Communication
Web Price $763.00
Power Supply - 24 - 48 VDC - 24 VDC
Power Input - DC
Input Signals - 4 Inputs, Photocoupler Input Method
Output Signals - 2 Outputs, Photocoupler and Open-Collector Output
Main Operating Functions - Continuous Operation, Positioning Operation, JOG Operation, Return-to-Home Operation
Operating Data Setting Number - 256 Points
Max Extension Length - Motor and Driver Distance: 3.5 m (11.5 ft.) (when a separately sold connection cable is used)
Time Rating - Continuous
Connection Type - Up to 31 units can be connected to a single programmable controller.
CANopen Electrical Characteristics - In conformance with ISO 11898
Use the CAN-Bus cable
Communication Profile - In conformance with CiA DS301 Version 4.2.0
Device Profile - In conformance with CiA DSP402 Version 4.0.0
Node ID - 1 to 127
Bit Rate - Selectable from 1 Mbsp, 800 kbps, 500 kbps (iniital value), 250 kbps, 125 kbps, 50 kbps, 20 kbps, 10 kbps
Maximum Bus Length - 25 m (82 ft.) (Maximum bus length at 1 Mbps)
Communication Objects - NMT (Network Management)
SDO (Service Data Object: 1 SDO server)
PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO)
EMCY (Emergency Object)
SYNCH (Synchronization Object)
- NMT (Network Management)
SDO (Service Data Object: 1 SDO server)
PDO (Process Data Object: 4 Receive-PDO, 4 Transmit-PDO)
EMCY (Emergency Object)
SYNCH (Synchronization Object)
Operation Modes - Profile Velocity Mode (pv)
Profile Position Mode (pp)
Homing Mode (hm)
- Profile Velocity Mode (pv)
Profile Position Mode (pp)
Homing Mode (hm)
RoHS Compliant -
Safety Standards - UL CE