ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Brushless DC Motors
| Items |
BLM230HP-GFV / GFV2G5AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (5:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G10AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (10:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G15AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (15:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G20AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (20:1 Gear Ratio) Web Price $306.00
|
BLM230HP-GFV / GFV2G30AS 30 W (1/25 HP) Brushless DC Motor Parallel Shaft Gearhead (30:1 Gear Ratio) Web Price $315.00
|
|||||
| Motor Frame Size | - 2.36 in. | |||||||||
| Output Power | - 30 W (1/25 HP) | |||||||||
| Power Input | - AC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
| Output Shaft Diameter | - 3/8 inch | |||||||||
| Degree of Protection (Motor) | - IP66 | |||||||||
| Rated Torque | - 4.7 lb-in | - 9.7 lb-in | - 14.1 lb-in | - 19.4 lb-in | - 27 lb-in | |||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Instantaneous Regenerative Power | - | |||||||||
| Continuous Regenerative Power | - | |||||||||
| Variable Speed Range (r/min) | - 16 ~ 800 | - 8 ~ 400 | - 5.3 ~ 267 | - 4 ~ 200 | - 2.7 ~ 133 | |||||
| Permissible Load Inertia | - 66 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 8.5 oz-in² | - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in² | - 600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 77 oz-in² | - 1090 oz-in² | - 2000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 310 oz-in² | |||||
| Permissible Radial Load | - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb | |||||
| Permissible Axial Load | - 9.0 lb | |||||||||
| Permissible Axial Load | - | |||||||||
| Type | - | |||||||||
|
|
||||||||||