ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
| Items |
AZXM640AC 400 W (1/2 HP) AZX Series Servo Motors with Mechanical Absolute Encoder Web Price $771.00
|
AZXM640MC 400 W (1/2 HP) AZX Series Servo Motors with Mechanical Absolute Encoder (Brake Type) Web Price $1,067.00
|
AZXM940AC-PS5 400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 5:1) Web Price $1,425.00
|
AZXM940AC-PS10 400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 10:1) Web Price $1,425.00
|
AZXM940AC-PS25 400 W (1/2 HP) AZX Series Planetary Gear Servo Motors with Mechanical Absolute Encoder (Gear Ratio: 25:1) Web Price $1,598.00
|
|||||
| Rated Output Power | - 400 W (1/2 HP) | |||||||||
| Motor Frame Size | - 2.36 in. | - 2.36 in. | - 3.54 in. | - 3.54 in. | - 3.54 in. | |||||
| Speed-Torque Characteristics |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
|||||
| Rated Torque | - 180 oz-in | - 180 oz-in | - 810 oz-in | - 1610 oz-in | - 3640 oz-in | |||||
| Max Speed (rpm) | - 5500 | - 5500 | - | - | - | |||||
| Rated Speed (rpm) | - 3000 | - 3000 | - | - | - | |||||
| Permissible Speed Range | - | - | - 0 ~ 1100 r/min | - 0 ~ 550 r/min | - 0 ~ 220 r/min | |||||
| Max Instantaneous Torque | - 540 oz-in | - 540 oz-in | - 2420 oz-in | - 4870 oz-in | - 10900 oz-in | |||||
| Rotor Inertia | - 1.61 oz-in² | - 1.73 oz-in² | - 1.61 oz-in² | - 1.61 oz-in² | - 1.61 oz-in² | |||||
| Gear Inertia | - | - | - 0.89 oz-in² | - 0.88 oz-in² | - 0.96 oz-in² | |||||
| Permissible Load Inertia | - 80 oz-in² | - 80 oz-in² | - 2016 oz-in² | - 8000 oz-in² | - 49600 oz-in² | |||||
| Resolution (P/R) | - 100 to 10000 (Factory setting 1000) | - 100 to 10000 (Factory setting 1000) | - 500 to 50000 (Factory setting 5000) | - 1000 to 100000 (Factory setting 10000) | - 2500 to 250000 (Factory setting 25000) | |||||
| Gear/Shaft Type | - Round Shaft (No Gear) | - Round Shaft (No Gear) | - Planetary Gear (PS) | - Planetary Gear (PS) | - Planetary Gear (PS) | |||||
| Gear Ratio (X:1) | - | - | - 5 :1 | - 10 :1 | - 25 :1 | |||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
| Permissible Overhung Load | - 0 in. from Shaft End = 51 lb0.2 in. from Shaft End = 55 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 68 lb | - 0 in. from Shaft End = 51 lb0.2 in. from Shaft End = 55 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 68 lb | - 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb | - 0 in. from Shaft End = 108 lb0.2 in. from Shaft End = 119 lb0.39 in. from Shaft End = 132 lb0.59 in. from Shaft End = 153 lb0.79 in. from Shaft End = 177 lb | - 0.79 in. from Shaft End = 200 lb0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 162 lb0.39 in. from Shaft End = 182 lb0.59 in. from Shaft End = 240 lb | |||||
| Permissible Thrust Load | - 22 lb | - 22 lb | - 135 lb | - 135 lb | - 135 lb | |||||
|
|
||||||||||