Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The BMU Series features a compact, high-power and high-efficiency brushless DC (BLDC) motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

  • AC Input
  • Frame sizes from 2.36 in. (60 mm) to 4.33 in. (110 mm)
  • Output power from 30 W (1/25 HP) to 120 W (1/6 HP)
  • Rated torque from 1.25 lb-in (0.144 N·m) to 610 lb-in (70 N·m)
  • Variable speed ranges from 0.4 ~ 20 r/min to 80 ~ 4000 r/min
  • IP65 Rated motors available
  • Imperial or Metric Output Shafts available
  • Includes 9.8 ft. (3 m) connection cable
Brushless DC Motor
Unit of Measure
Items Brushless DC Motor
BMU230A-A-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BMU230AP-A-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BMU230C-A-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BMU230CP-A-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Brushless DC Motor
BMU260A-A-3
Brushless DC Motor Speed Control System
Web Price Request Quote
Motor Frame Size - 2.36 in.
Output Power - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 30 W (1/25 HP) - 60 W (1/12 HP)
Power Supply - Single-Phase 100-120 VAC - Single-Phase 100-120 VAC - Single-Phase / Three-Phase 200-240 VAC - Single-Phase / Three-Phase 200-240 VAC - Single-Phase 100-120 VAC
Shaft/Gear Type - Round Shaft (No Gearhead)
Gear Ratio (X:1) -
Output Shaft Diameter - 8 mm
IP65 Motor? - No - Yes - No - Yes - No
Rated Torque - 0.85 lb-in - 0.85 lb-in - 0.85 lb-in - 0.85 lb-in - 1.69 lb-in
Variable Speed Range (r/min) - 80 ~ 4000
Permissible Load Inertia - 9.80 oz-in² - 9.80 oz-in² - 9.80 oz-in² - 9.80 oz-in² - 21 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 18
0.79 in. from Shaft End = 22 lb
Permissible Axial Load -
Permissible Axial Load - Half of motor mass or less
Speed Control Method (Select one of the following) - Digital Setting using the dial
Number of Speed Settings - 4
Max. Extension Length (m) - 10.5