Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.

  • Built-in Protective Functions
  • Single-Phase 100-115, 200-240 VAC or Three-Phase 200-240 VAC
  • For use with AR Series Motors
Stepper Motor Driver
Unit of Measure
Items Stepper Motor Driver
ARD-A
αSTEP AR Series Driver (Single-Phase 100-115 VAC)
Web Price $714.00
Stepper Motor Driver
ARD-C
αSTEP AR Series Driver (Single-Phase 200-230 VAC)
Web Price $714.00
Stepper Motor Driver
ARD-S
αSTEP AR Series Driver (Three-Phase 200-230 VAC)
Web Price $714.00
Driver Type - Closed Loop, Pulse Input
Power Supply - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC - Three-Phase 200-230 VAC