ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:
| Items |
NX45AA-3 50 W (1/15 HP) Tuning-Free Servo Motor & Driver Web Price $1,397.00
|
NX45AC-3 50 W (1/15 HP) Tuning-Free Servo Motor & Driver Web Price $1,397.00
|
NX410AA-3 100 W (1/8 HP) Tuning-Free Servo Motor & Driver Web Price $1,424.00
|
NX410AC-3 100 W (1/8 HP) Tuning-Free Servo Motor & Driver Web Price $1,424.00
|
NX620AA-3 200 W (1/4 HP) Tuning-Free Servo Motor & Driver Web Price $1,486.00
|
|||||
| Rated Output Power | - 50 W (1/15 HP) | - 50 W (1/15 HP) | - 100 W (1/8 HP) | - 100 W (1/8 HP) | - 200 W (1/4 HP) | |||||
| Speed-Torque Characteristics |
-
![]() Graph |
-
![]() Graph |
-
![]() Graph |
-
![]() Graph |
-
![]() Graph |
|||||
| Max Speed (rpm) | - 5500 | |||||||||
| Rated Speed (rpm) | - 3000 | |||||||||
| Permissible Speed Range | - | |||||||||
| Resolution (P/R) | - 100 to 100000 (Factory setting 1000) | |||||||||
| Gear Type - Search | - Round Shaft (No Gear) | |||||||||
| Gear Ratio (X:1) | - | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Power Input | - Single-Phase 100-115 VAC |
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
- Single-Phase 100-115 VAC |
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
- Single-Phase 100-115 VAC | |||||
|
|
||||||||||