Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.

  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant

Learn More

CRK+-top
Unit of Measure
Items CRK+_hightorque
CRK513PAKP
Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
CRK+_hightorque
CRK513PBKP
Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
CRK+_hightorque
CRK523PAKP
Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
CRK+_hightorque
CRK523PBKP
Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
CRK+_hightorque
CRK525PAKP
Microstep Stepper Motor System with Built-in Controller (Stored Program) (24 VDC)
Web Price Request Quote
Frame Size - 0.79 in - 0.79 in - 1.1 in - 1.1 in - 1.1 in
Motor Length - 1.18 in. - 1.18 in. - 1.26 in. - 1.26 in. - 2.03 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 3.2 oz-in - 3.2 oz-in - 6.8 oz-in - 6.8 oz-in - 12.7 oz-in
Type - High-Torque
Shaft/Gear Type - Round Shaft (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Power Supply - 24 VDC
Current - 0.7 A
Basic Step Angle - 0.72º
Permissible Speed Range (r/min) -
Rotor Inertia - 0.017 oz-in² - 0.017 oz-in² - 0.049 oz-in² - 0.049 oz-in² - 0.098 oz-in²
Lost Motion -
Static Friction Torque -
RoHS Compliant - Yes
Radial Load - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb
Axial Load - 0.67 lb - 0.67 lb - 1.1 lb - 1.1 lb - 1.1 lb
Excitation Mode -
UPC Code -