ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
| Items |
AZ46AA AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package Web Price Request Quote
|
AZ46MA AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS3.6 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS7.2 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package Web Price Request Quote
|
AZ46AA-TS10 AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package Web Price Request Quote
|
|||||
| Frame Size | - 1.65 in | |||||||||
| Motor Length | - 2.76 in. | - 3.98 in. | - 3.98 in. | - 3.98 in. | - 3.98 in. | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
| Holding Torque | - 42 oz-in | - 42 oz-in | - 92 oz-in | - 170 oz-in | - 240 oz-in | |||||
| Type | - Absolute Sensor Type | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
| Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
| Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | - Equipped | - Not Equipped | - Not Equipped | - Not Equipped | |||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Current | - 2.7 A | |||||||||
| Permissible Speed Range (r/min) | - | - | - 0 ~ 833 | - 0 ~ 416 | - 0 ~ 300 | |||||
| Rotor Inertia | - 0.30 oz-in² | - 0.39 oz-in² | - 0.30 oz-in² | - 0.30 oz-in² | - 0.30 oz-in² | |||||
| Lost Motion | - | |||||||||
| Control Power Supply | - 24 VDC ± 5%, 0.25 A |
-
24 VDC ± 5%, 0.33 A 24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable. |
- 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | - 24 VDC ± 5%, 0.25 A | |||||
| Safety Standards | - UL CE | |||||||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb | |||||
| Axial Load | - 3.3 lb | |||||||||
| Permissible Moment Load | - | |||||||||
|
|
||||||||||