Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The CRK Series with a built in controller is a compact, space saving stepping motor and driver package with a stored data controller built in.

  • Controller control features: 1: I/O 2: Modbus (RTU)/RS-485 3: FA Network (network converter)
  • Lowest vibration motor performance
  • High-torque / High-resolution motor options
  • Din Rail mount
  • GUI software available
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
crk-flex-cat
Unit of Measure
Items CRK-FLEX_hightorque
CRK513PAKD
Microstep Stepper Motor System with Built-in Controller (24 VDC)
Web Price $539.00
CRK-FLEX_hightorque
CRK513PBKD
Microstep Stepper Motor System with Built-in Controller (24 VDC)
Web Price $545.00
Stepper Motor
CRK513PAKD-H50
Microstep Stepper Motor System with Built-in Controller (24 VDC)
Web Price $1,515.00
Stepper Motor
CRK513PBKD-H50
Microstep Stepper Motor System with Built-in Controller (24 VDC)
Web Price $1,523.00
Stepper Motor
CRK513PAKD-H100
Microstep Stepper Motor System with Built-in Controller (24 VDC)
Web Price $1,515.00
Frame Size - 0.79 in
Motor Length - 1.18 in. - 1.18 in. - 1.77 in. - 1.77 in. - 1.77 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed-Torque Characteristics
-
Speed-Torque Characteristics
-
Speed-Torque Characteristics
Holding Torque - 3.2 oz-in - 3.2 oz-in - 56 oz-in - 56 oz-in - 85 oz-in
Type - High-Torque - High-Torque - Geared - Geared - Geared
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Harmonic Gear - Harmonic Gear - Harmonic Gear
Gear Ratio (X:1) - - - 50 :1 - 50 :1 - 100 :1
Backlash -
Electromagnetic Brake - Not Equipped
Encoder - Not Equipped
Encoder Output - None
Shaft - Single - Double - Single - Double - Single
Power Supply - 24 VDC
Current - 0.7 A
Basic Step Angle - 0.72º - 0.72º - 0.0144º - 0.0144º - 0.0072º
Permissible Speed Range (r/min) - - - 0 ~ 90 - 0 ~ 90 - 0 ~ 45
Rotor Inertia - 0.017 oz-in²
Lost Motion - - - 2 arc min max. - 2 arc min max. - 2 arc min max.
Static Friction Torque -
RoHS Compliant - Yes
Radial Load - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb - 0 in. from Shaft End = 11.2 lb0.2 in. from Shaft End = 16.8 lb - 0 in. from Shaft End = 11.2 lb0.2 in. from Shaft End = 16.8 lb - 0 in. from Shaft End = 11.2 lb0.2 in. from Shaft End = 16.8 lb
Axial Load - 0.67 lb - 0.67 lb - 13.5 lb - 13.5 lb - 13.5 lb