Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
Stepper Motor
Unit of Measure
Items Stepper Motor
AZ46AAD
AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Stepper Motor
AZ46MAD
AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Stepper Motor
AZ46AAD-TS3.6
AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Stepper Motor
AZ46AAD-TS7.2
AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Stepper Motor
AZ46AAD-TS10
AlphaStep Battery-Free, Absolute Sensor Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Frame Size - 1.65 in
Motor Length - 2.76 in. - 3.98 in. - 3.98 in. - 3.98 in. - 3.98 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 42 oz-in - 42 oz-in - 92 oz-in - 170 oz-in - 240 oz-in
Type - Absolute Sensor Type
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 2 arc min (0.034º) - 10 arc min (0.17º) - 10 arc min (0.17º)
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Power Supply - Single-Phase 100-120 VAC
Current - 2.7 A
Permissible Speed Range (r/min) - - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300
Rotor Inertia - 0.30 oz-in² - 0.39 oz-in² - 0.30 oz-in² - 0.30 oz-in² - 0.30 oz-in²
Lost Motion -
Control Power Supply - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.
- 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A
Safety Standards - UL CE
Radial Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb
Axial Load - 3.3 lb
Permissible Moment Load -