ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models. With the additional software or control module, easy changes to parameters, additional functions and various monitoring operations can be achieved.
| Items |
AR46AA-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
AR46BA-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
AR46AA-T3.6-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
AR46AA-T7.2-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
AR46AA-T10-3 AlphaStep Closed Loop Stepper Motor and Driver Web Price Request Quote
|
|||||
| Frame Size | - 1.65 in | |||||||||
| Motor Length | - 2.68 in. | - 2.68 in. | - 3.9 in. | - 3.9 in. | - 3.9 in. | |||||
| Speed-Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
-
![]() Speed - Torque Characteristics |
|||||
| Holding Torque | - 42 oz-in | - 42 oz-in | - 48 oz-in | - 98 oz-in | - 141 oz-in | |||||
| Type | - Continuous Duty | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
| Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
| Backlash | - | - | - 45 arc min (0.75°) | - 25 arc min (0.42°) | - 25 arc min (0.42°) | |||||
| Shaft | - Single | - Double | - Single | - Single | - Single | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Static Friction Torque | - | |||||||||
| Continuous Duty | - Yes | |||||||||
| Closed Loop System | - Yes | |||||||||
| Built-in Controller | - No | |||||||||
| Smooth Drive Function | - No | |||||||||
| Power Supply | - Single-Phase 100-115 VAC | |||||||||
| Permissible Speed Range (r/min) | - | - | - 0 ~ 500 | - 0 ~ 250 | - 0 ~ 180 | |||||
| Rotor Inertia | - 0.32 oz-in² | |||||||||
| Lost Motion | - | |||||||||
| Control Power Supply | - 24 VDC ± 5%, 0.5A | |||||||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb | |||||
| Axial Load | - 3.3 lb | |||||||||
| Driver Type | - Pulse Input Type | |||||||||
| UPC Code | - | |||||||||
|
|
||||||||||