ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The RKII Series offers significant improvements in stepper motor performance, driver operation and functions. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
*Connection cables required
| Items |
RKS543AAD Microstep Stepper Motor & Driver with Built-in Controller (Stored Data) Web Price $559.00
|
RKS544AAD Microstep Stepper Motor & Driver with Built-in Controller (Stored Data) Web Price $561.00
|
RKS545AAD Microstep Stepper Motor & Driver with Built-in Controller (Stored Data) Web Price $569.00
|
RKS543AAD-HS50 Microstep Stepper Motor & Driver with Built-in Controller (Stored Data) Web Price $1,367.00
|
RKS543AAD-HS100 Microstep Stepper Motor & Driver with Built-in Controller (Stored Data) Web Price $1,367.00
|
|||||
| Basic Step Angle | - 0.72º | - 0.72º | - 0.72º | - 0.0144º | - 0.0072º | |||||
| Frame Size | - 1.65 in | |||||||||
| Motor Length | - 1.34 in. | - 1.57 in. | - 1.81 in. | - 1.34 in. | - 1.34 in. | |||||
| Speed-Torque Characteristics |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
-
![]() |
|||||
| Holding Torque | - 19.80 oz-in | - 29 oz-in | - 38 oz-in | - 480 oz-in | - 704 oz-in | |||||
| Type | - Standard | - Standard | - Standard | - Geared | - Geared | |||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Harmonic Gear | - Harmonic Gear | |||||
| Gear Ratio (X:1) | - | - | - | - 50 :1 | - 100 :1 | |||||
| Backlash | - | |||||||||
| Encoder Resolution | - | |||||||||
| Shaft | - Single | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Power Supply | - Single-Phase 100-120 VAC | |||||||||
| Current | - 2.1 A | - 1.9 A | - 1.9 A | - 2.1 A | - 2.1 A | |||||
| Permissible Speed Range (r/min) | - | - | - | - 0 ~ 70 | - 0 ~ 35 | |||||
| Rotor Inertia | - 0.16 oz-in² | - 0.26 oz-in² | - 0.35 oz-in² | - 0.26 oz-in² | - 0.26 oz-in² | |||||
| Lost Motion | - | - | - | - 1.5 arc min maximum | - 1.5 arc min maximum | |||||
| Radial Load | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb | - 0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb | |||||
| Axial Load | - 3.3 lb | - 3.3 lb | - 3.3 lb | - 49 lb | - 49 lb | |||||
| Encoder Output | - | |||||||||
| Safety Standards | - UL CE | |||||||||
|
|
||||||||||