Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- GTR Series

Motor Type

- Induction

Mount

- Foot Mount

Output Power

- 1/2 HP

Voltage (VAC)

- Three-Phase 208/230/460 VAC

Frequency (Hz)

- 60

Shaft/Gear Type

- Right-Angle Solid Shaft Gearhead

Gear Ratio (X:1)

- 10 :1

Shaft Arrangement

- Left Shaft

Output Shaft Diameter

- 1-1/8 in.

Type

- Terminal Box

Rated Torque

- 169 lb-in  

Rated Speed (rpm)

- 170

Safety Standards

- UL CSA CE

Insulation Class

- Class A

Degree of Protection

- IP44

Motor Specifications

Full Load [nmotor]

- 1690 RPM (208 V)
1710 RPM (230 V)
1710 RPM (460 V)

Full Load Current [Imotor]

- 1.80 A (208 V)
1.80 A (230 V)
0.90 A (460 V)

Starting Current [Istart]

- 8.57 A (208 V)
9.48 A (230 V)
4.74 A (460 V)

Torque [Tmotor]

- 20.20 lb-in (208 V)
20.00 lb-in (230 V)
20.00 lb-in (460 V)  

Start Torque [Tstart]

- 39.00 lb-in (208 V)
47.70 lb-in (230 V)
47.70 lb-in (460 V)  

Starts per Minute

- 10

Manufacturer Specifications

Type

- H2

Frame

- 28

Connection

- Die Cast IP44