Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued, please contact your local sales office for more information.

Last time buys are January, 2020. Please contact your Oriental Motor office.

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Driver

Drivers

Drivers

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- VEXTA®

Driver Type

- 2-Phase, Pulse Input

Power Supply

- 20 ~ 75 VDC

Current

- 0.28 A ~ 4.5 A

Excitation Mode

- Microstep

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- UL CSA CE
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
Dimensions


 

Connection


 

 

System