Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This is a connection cable set used to connect the electromagnetic brake motor and the driver. Use a flexible extension cable set in applications where the cable is bent and flexed repeatedly. The motor cable and electromagnetic brake cable from the motor cannot be connected directly to the driver. When connecting to a driver, use a connection cable.
Unit of Measure

Specifications

Available to Ship1 - {Contact your local sales office for more information.}

Cable Type

- Standard

Cable Length

- 49.21 ft

Dimensions


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.